System reference
Gripper for cylinder heads
System solutions | Mobility | Automobile | Drive train for combustion engines

2-Jaw Parallel Grippers with Long Stroke
Series GH6000
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
Challenge
When loading and unloading tooling machines, the vastly different geometries of the components needed to be taken into consideration. In addition to the low weight of the gripper, another challenge was type recognition of the components and a "clamping transfer" to the device.
Solution
The solution used a standard swivel unit with a center position and a standard long stroke gripper with integrated clamping (GHK6000 series).
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Adjustable swivel angle
Technical Data
Drive type | PNEU |
Max. gripping force | 3200 [N] |
Gripping concept | FORM |
Gripping safety device | DRUCKSICHER |
Max. stroke | 200 [mm] |
IP class | IP40 |
System weight | 90 [kg] |
Max. workpiece weight | 90 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components