Gripper for cylinder heads

Challenge
When loading and unloading tooling machines, the vastly different geometries of the components needed to be taken into consideration.
Solution
The solution used was Z-compensation as collision protection and a GH series standard long stroke gripper. The parts are secured using a spring integrated into the gripper.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 1280 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 60 [mm] |
IP class | IP40 |
System weight | 30 [kg] |
Max. workpiece weight | 12 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components