System reference

Gripper for engine blocks

System solutions | Logistics | Intralogistics

2-Jaw Parallel Grippers
Series GP400

  • High gripping force as a result of optimal direction change of driving force into gripping force
more

Clamping element
Series MKRS

1. 2-jaw parallel grippers
  • High gripping force as a result of optimal direction change of driving force into gripping force
more
Challenge

When palletizing to put cylinder blocks into storage for internal plant transportation, both the component and the intermediate layer needed to be gripped. The inaccuracies when placing the trolley needed to be offset by the gripper.

Solution

The gripper was equipped with rugged XYZ compensation. The XY compensation makes up for positioning inaccuracies in the plane. Z compensation is used as collision protection when loading the pallets. The intermediate layers were gripped using vacuum suction units that can be actively positioned.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for pressure maintenance
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force3100 [N]
Gripping conceptFORM
Gripping safety deviceFED
Max. stroke40 [mm]
IP classIP40
System weight60 [kg]
Max. workpiece weight30 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message