Steak handling system
![](/fileadmin/_processed_/4/5/csm_ZIM_BIL_SYS_01SYS002177-02__SALL__AIN__V1_4a5cc6b8b5.png)
Challenge
Handling of raw materials from the conveyor belt to the packaging. Since the gripper itself does not have its own drive, it is controlled by a rotary axis integrated in the flexpicker.
Solution
The solution lies in a food-compatible design of the components. In addition, a direct interface of the robot rotary axis to the gripper kinematics was created.
Highlights and technical data
- Drive AC servo motor
- External gripping
Technical Data
Drive type | electric |
Gripping concept | FORM |
Max. stroke | 177 [mm] |
System weight | 2.5 [kg] |