PBV33X15LF-A

Series
Available for M08-M36 for normal and long stroke
If the industrial shock absorber is actuated with a higher angle of impact than the permissible misalignment of 2°, then a side load adapter must be provided. This increases the permissible angle of impact to 30°, which is especially advantageous for rotative applications.
The side load adapter can only be used in combination with an industrial shock absorber without a head. Here, the damper can alternatively be screwed on using the external thread of the side load adapter.
Consisting of a piston rod and housing made of stainless steel, the side load adapter is available in two protection configurations.
Protection: Wiper
Against liquids and oil
Protection: Felt ring
Against dust and chips
Thread | M33 |
Angle of Impact max. | 30 [°] |
Protection | Felt ring |
Weight | 830 [g] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |