TPC-AS52X51M

Series
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 2 - 2,951 Nm
- Damping percentage: up to 75%
Technical Data
Maximum energy absorption per stroke in continuous operation | 92 [J] |
Maximum energy absorption per hour in continuous operation | 2760 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 114 [J] |
Stroke max. | 27 [mm] |
Height H | 52 [mm] |
Diameter at stroke=0 | 51 [mm] |
Diameter at stroke=max. | 69 [mm] |
Screw-in depth max. E | 12 [mm] |
Thread M | M12 |
Weight | 91 [g] |
Angle of Impact max. | 15 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |