S12-G-8

Plug-in connector straight
Series S
- Plug-in connector for flexible fabrication on-site
- Time-saving fabrication without stripping insulation from individual wires
Technical Data
| Fixing thread | M12 |
| Connection type | Screw-cut-terminal |
| Connection type | Screw-cut-terminal |
| Coding | A |
| Version | Straight |
| No. of contacts | 8 |
| Rated voltage | 60 [V] |
| Current load (at 40°C) | 2 [A] |
| Insulation resistance | ≥108Ω |
| Resistance | ≤3 mΩ |
| Contact material | Metal, CuZn, gold-plated |
| Contact-carrier material | Plastic, PA, BK |
| Grip body material | Plastic, PA, BK |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP67 |