GPD5003N-AL-A

3-Jaw Concentric Grippers
Series GPD5000AL
"The Alternative"
- Aluminum Linear Guide – The alternative
Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems. - Extensive accessories
Offers you products that perfectly match your grippers. Highlights include the adjustable jaws for tool-free adjustment of the gripping range, exchangeable jaws for quick jaw changes and a precise sensor system that reliably monitors the entire stroke range via IO-Link or an analog signal. - The value promise – Consistent and without fine print
Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers – without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity – 24/7!
Equipment/Options
IP40
Magnetic field sensor
Purged air
Long stroke / Spring closing
Long stroke / Spring opening
Long stroke
15 million maintenance-free cycles (max.)
Aluminum Linear Guide
Cleanroom-certified
Technical Data
| Stroke per jaw | 2.5 [mm] |
| Nominal gripping force | 310 [N] |
| Clean room applications according to DIN EN ISO 14644-1 | 4 |
| Gripping force in closing | 310 [N] |
| Gripping force in opening | 335 [N] |
| Closing time | 0.015 [s] |
| Opening time | 0.015 [s] |
| Dead weight of mounted gripper finger max. | 0.1 [kg] |
| Length of the gripper fingers max. | 60 [mm] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | -10 ... +90 [°C] |
| Air volume per cycle | 4.2 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 15000000 |
| Weight | 0.14 [kg] |
Benefits in detail

- Wedge hook mechanism
- high forces and moments capacity
- Synchronized gripper jaw movement
- Gripper jaw
- Gripper fingers mounted using removable centering sleeves
- Lubricated for life via incorporated lubrication slots
- Integrated gripping force safety device
- Spring built into cylinder chamber as an energy store
- Sensing slot
- mounting and positioning of magnetic field sensors
- Mounting and positioning
- Alternatively, on several sides for customized mounting
- Drive
- Double-acting pneumatic rotor cylinder
- Aluminum Linear Guide
- Robust prismatic guide
- Enables attachment of long gripper fingers
- Robust, lightweight housing
- Hard-coated aluminum alloy
















