GPD5008NO-AL-A

3-Jaw Concentric Grippers
Series GPD5000AL
"The Alternative"
- Aluminum Linear Guide – The alternative
Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems. - Extensive accessories
Offers you products that perfectly match your grippers. Highlights include the adjustable jaws for tool-free adjustment of the gripping range, exchangeable jaws for quick jaw changes and a precise sensor system that reliably monitors the entire stroke range via IO-Link or an analog signal. - The value promise – Consistent and without fine print
Rely on the Zimmer Group and benefit from an exclusive 24-month warranty for your GPP and GPD5000 grippers – without restrictions, even for parts that come into contact with the workpiece and wear parts. Maximum reliability, maximum productivity – 24/7!
Equipment/Options
IP40
Magnetic field sensor
Purged air
Long stroke / Spring closing
Long stroke / Spring opening
Long stroke
15 million maintenance-free cycles (max.)
Aluminum Linear Guide
Cleanroom-certified
Technical Data
| Stroke per jaw | 8 [mm] |
| Gripping force in opening | 1770 [N] |
| Gripping force secured by spring min. | 430 [N] |
| Closing time | 0.055 [s] |
| Opening time | 0.035 [s] |
| Dead weight of mounted gripper finger max. | 0.6 [kg] |
| Length of the gripper fingers max. | 105 [mm] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating pressure | 4 ... 7 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | -10 ... +90 [°C] |
| Air volume per cycle | 90 [cm³] |
| Clean room applications according to DIN EN ISO 14644-1 | 4 |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| Weight | 1.1 [kg] |
Benefits in detail

- Wedge hook mechanism
high forces and moments capacity Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Integrated gripping force safety device
Spring built into cylinder chamber as an energy store - Sensing slot
mounting and positioning of magnetic field sensors - Mounting and positioning
Alternatively, on several sides for customized mounting - Drive
Double-acting pneumatic rotor cylinder - Aluminum Linear Guide
Robust prismatic guide Enables attachment of long gripper fingers - Robust, lightweight housing
Hard-coated aluminum alloy














