HM1046NC

Magnetic gripper
Series HM1000
- Secure hold during EMERGENCY STOP
Magnets attached to springs ensure your workpiece remains secure, even during a drop in pressure - Contact plate that increases friction value
The replaceable O-ring ensures the high dynamics in your application and protection of your workpiece - Residual holding force < 1N
The demagnetised contact surface safeguards the process reliability of dropping off your workpiece
Equipment/Options
5 million maintenance-free cycles (max.)
IP30
Technical Data
| Retention force max. | 65 [N] |
| Protection to IEC 60529 | IP30 |
| B10d value | 5000000 |
| Weight | 0.25 [kg] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 9 [cm³] |
| Certifications | LABS / REACH / RoHS |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Mounting and positioning
- via centering sleeve and thread
- Spring
- for piston return
- secured holding even in drop pressure
- Permanent magnet
- requires no power supply
- high holding forces
- Transport safeguarding
- Robust, lightweight housing
- Hard-coated aluminum alloy
- single-acting pneumatic cylinders
- only one pneumatic line required
- Spring return
- Contact plate
- easy replaceable
- embedded O-ring to increase the friction coefficient




