SH-X25

Linear Cylinders
Series SHX
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Constant drive force
Equal force and travel time when retracting and extending increases your machine's process reliability - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
10 million maintenance-free cycles (max.)
IP54
Inductive sensor
Technical Data
| Stroke | 25 [mm] |
| Pressure force max. | 170 [N] |
| Retraction force | 100 [N] |
| Extension time | 34 [ms] |
| Retraction time | 60 [ms] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 13.4 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| B10d value | 10000000 |
| Weight | 0.11 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Connection to customer specific application
- possible from several sides on XD series
- Energy supply
- reducing exhaust air is recommended
- Drive
- double-acting pneumatic cylinder
- Mounting and positioning
- mounting possible from several sides for versatile positioning
- Piston rod
- polished, hard chrome plated steel
- continuous in design XD











