SW74D4-C

Angle Pivot Units
Series SW
"The superior"
- Up to 100% more performance than the benchmark
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Includes two angle flanges
Reduce your design and manufacturing efforts with the angle pivot unit aligned on the machine loading system - More than 100% higher radial bearing load than the benchmark
The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Equipment/Options
10 million maintenance-free cycles (max.)
Powerstop end position damping
Fluid feed-through
IP64
Magnetic field sensor
Inductive sensor
Positionability - 2 positions
Rotation angle 180°
Flange
End positions adjustable +/- 3- Schwenkwinkel 180°
Technical Data
| Swivel angle | 180 [°] |
| Torque | 5.5 [Nm] |
| Swivel time | 0.3 [s] |
| Passage bore Ø | 12 [mm] |
| Pneumatic energy transfer | 4 [Quantity] |
| Axial bearing load | 1120 [N] |
| Radial bearing load | 90 [Nm] |
| Repetition accuracy +/- | 0.01 [°] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 42 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| B10d value | 10000000 |
| Weight | 3 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Air flow control valve
for speed regulation (included in the delivery) - Sensing slot
mounting and positioning of magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Force transfer
rack and pinion - Two way ball bearing hollow shaft
for feedthrough cables and hoses high forces and moments capacity - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Mounting block
mounting for inductive proximity switch - Integrated and patented hydraulic shock absorbers
adjustable end position damping heating is prevented through installation in pneumatic pressure chamber










