GZ1030-03

2-Jaw Angular Grippers
Series GZ1000
"The top of the line"
- Unique quality meets functionality
This is one of the best angular grippers on the market, enabling you to make your application more cost-effective and functional - Variable attachment
Decide for yourself whether you want use screws, locknuts or a toolkit clamping system for fastening - Sensing with process reliability
Unlike many other established products on the market, you can even differentiate between "Component present" and "Component not present"
Equipment/Options
2 million maintenance-free cycles (max.)
IP30
Version for attaching customer-specific gripper fingers
Technical Data
| Stroke per jaw | 11 [°] |
| Nominal gripping force | 130 [N] |
| Gripper finger with integrated sensor | No |
| Gripping force in closing | 130 [N] |
| Closing moment | 1.6 [Nm] |
| Closing time | 0.02 [s] |
| Opening time | 0.03 [s] |
| Operating pressure | 2 ... 6 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 0.9 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP30 |
| B10d value | 2000000 |
| Weight | 0.064 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Gripper jaw
available in different versions - Position sensing
Via inductive proximity switch - Return spring
to open the gripper jaws - Mounting and positioning
via thread / through-hole - Drive
single-acting pneumatic cylinder - Housing
hard coated surface for increased durability - Mounting and positioning
via fit, thread and lock nut - Energy supply





