SFO15-45SA

Suction cups
Series SFO

  • Range of applications
    Long, narrow and slightly uneven surfaces
  • Special features
    Compensates differences in height The suction process creates a lifting effect Ear clamp to prevent rotation, supplied with product Internal stainless steel spring to stabilize and maintain shape of suction cup
Technical Data
Vacuum force theoretical49 [N]
Lifting force10 [N]
Volume6.1 [cm³]
Connection type2
Dimension B15 [mm]
Dimension D217.5 [mm]
Dimension H min.19 [mm]
Dimension H max.28.5 [mm]
Dimension L min.45 [mm]