SGF130SI

Suction cups
Series SGF
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 6 mm
Technical Data
Vacuum force theoretical | 1042 [N] |
Volume | 89 [cm³] |
Connection type | 2 |
Dimension D1 | 130 [mm] |
Dimension D2 | 24.5 [mm] |
Dimension H | 35 [mm] |