SM12
Series
- Range of applications
Flat and slightly curved surfaces - Special features
Suction diameter from 1 mm
Technical Data
Vacuum force theoretical | 9 [N] |
Volume | 0.2 [cm³] |
Connection type | 5 |
Dimension D1 | 12 [mm] |
Dimension D2 | 10 [mm] |
Dimension H | 10 [mm] |