HK1505KR

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1622 (SNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1623 (SLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1631 (FNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1632 (SNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1651 (FNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1653 (FLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1661 (FKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1662 (SKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1665 (FKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1666 (SKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1621 (SNH) | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..A | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..LA | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..LU | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..SA | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..SU | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..U | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..R | show variant |
| NSK | RA(R1A) | 15 | RAA..AL | show variant |
| NSK | RA(R1A) | 15 | RAA..BL | show variant |
| NSK | RA(R1A) | 15 | RAA..EM | show variant |
| NSK | RA(R1A) | 15 | RAA..GM | show variant |
| NSK | RA(R1A) | 15 | RAA..AN | show variant |
| NSK | RA(R1A) | 15 | RAA..BN | show variant |
Technical Data
| Operation | manual |
| Holding force | 1200 [N] |
| Tightening torque | 4 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.17 [kg] |
| Function | clamping |
| Installation direction | from the front |
| max. length clamping | 24 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing


