HK1514D

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| CPC | ARC(ARU) | 15 | ARC-FN | show variant |
| CPC | ARC(ARU) | 15 | ARC-FS | show variant |
| CPC | ARC(ARU) | 15 | ARC-MN | show variant |
| CPC | ARC(ARU) | 15 | ARC-MS | show variant |
| CPC | HRC(HRU) | 15 | HRC-FN | show variant |
| CPC | HRC(HRU) | 15 | HRC-MN | show variant |
| HIWIN | RG(QR) | 15 | RGW..CC | show variant |
| HIWIN | RG(QR) | 15 | RGH..CA | show variant |
| IKO | LRX(MX) | 15 | LRX | show variant |
| IKO | LRX(MX) | 15 | LRXC | show variant |
| IKO | LRX(MX) | 15 | LRXG | show variant |
| IKO | LRX(MX) | 15 | LRXS | show variant |
| IKO | LRX(MX) | 15 | LRXSC | show variant |
| IKO | LRX(MX) | 15 | LRXSG | show variant |
| IKO | LRX(MX) | 15 | MX | show variant |
| IKO | LRX(MX) | 15 | MXC | show variant |
| IKO | LRX(MX) | 15 | MXG | show variant |
| IKO | LRX(MX) | 15 | MXS | show variant |
| IKO | LRX(MX) | 15 | MXSC | show variant |
| IKO | LRX(MX) | 15 | MXSG | show variant |
| IKO | LRX(MX) | 15 | LRXD | show variant |
| IKO | LRX(MX) | 15 | LRXD..SL | show variant |
| IKO | LRX(MX) | 15 | LRXDC | show variant |
| IKO | LRX(MX) | 15 | LRXDC..SL | show variant |
| IKO | LRX(MX) | 15 | LRXDG | show variant |
| IKO | LRX(MX) | 15 | LRXDG..SL | show variant |
| IKO | LRX(MX) | 15 | MXD | show variant |
| IKO | LRX(MX) | 15 | MXDC | show variant |
| IKO | LRX(MX) | 15 | MXDG | show variant |
| ITEM | PS4 | 15 | PS4 | show variant |
| NSK | TS(T1S) | 15 | TAS..AN | show variant |
Technical Data
| Operation | manual |
| Holding force | 1200 [N] |
| Tightening torque | 4 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.17 [kg] |
| Function | Clamping |
| Installation direction | from above |
| max. length clamping | 24 |
Individualizations
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing


