HK2505F

Clamping elements | manual
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R20… (resistant ball) | 25 | R2031 | show variant |
Bosch Rexroth | R20… (resistant ball) | 25 | R2032 | show variant |
Bosch Rexroth | R20… (resistant ball) | 25 | R2041 | show variant |
Bosch Rexroth | R20… (resistant ball) | 25 | R2042 | show variant |
Technical Data
Holding force | 330 [N] |
Tightening torque | 3.00 [Nm] |
Installation direction | from the front |
max. length clamping | 30 |
Wiper | - |
Weight | 0.17 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing
chemically nickel plated steel