HK2505G

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R205.. / KSE (ball) | 25 | R205A (FNS) | show variant |
| Bosch Rexroth | R205.. / KSE (ball) | 25 | R205B (FLS) | show variant |
| Bosch Rexroth | R205.. / KSE (ball) | 25 | R205C (SNS) | show variant |
| Bosch Rexroth | R205.. / KSE (ball) | 25 | R205D (SLS) | show variant |
| Bosch Rexroth | R205.. / KSE (ball) | 25 | R205E (SNH) | show variant |
| Bosch Rexroth | R205.. / KSE (ball) | 25 | R205F (SLH) | show variant |
Technical Data
| Operation | manual |
| Holding force | 1000 [N] |
| Tightening torque | 7 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.32 [kg] |
| Function | Clamping |
| Installation direction | from above |
| max. length clamping | 30 |
Individualizations
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing


