HK3505KR

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1622 (SNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1623 (SLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1651 (FNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1653 (FLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1661 (FKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1662 (SKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1665 (FKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1666 (SKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1621 (SNH) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 35 | R1624 (SLH) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 35 | R1822 (SNS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 35 | R1851 (FNS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 35 | R1853 (FLS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 35 | R1821 (SNH) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 35 | R1824 (SLH) | show variant |
| CPC | ARC(ARU) | 35 | ARC-FN | show variant |
| CPC | ARC(ARU) | 35 | ARC-ML | show variant |
| CPC | ARC(ARU) | 35 | ARC-MN | show variant |
| CPC | ARR(ARRU) | 35 | ARR-ML | show variant |
| CPC | ARR(ARRU) | 35 | ARR-MN | show variant |
| CPC | HRC(HRU) | 35 | HRC-FL | show variant |
| CPC | HRC(HRU) | 35 | HRC-FN | show variant |
| CPC | HRC(HRU) | 35 | HRC-ML | show variant |
| CPC | HRC(HRU) | 35 | HRC-MN | show variant |
| CPC | HRR(HRRU) | 35 | HRR-FL | show variant |
| CPC | HRR(HRRU) | 35 | HRR-FN | show variant |
| CPC | HRR(HRRU) | 35 | HRR-FXL | show variant |
| CPC | HRR(HRRU) | 35 | HRR-ML | show variant |
| CPC | HRR(HRRU) | 35 | HRR-MN | show variant |
| CPC | HRR(HRRU) | 35 | HRR-MXL | show variant |
| Ewellix (SKF) | LLRH | 35 | LLRHC..A | show variant |
| Ewellix (SKF) | LLRH | 35 | LLRHC..LA | show variant |
| Ewellix (SKF) | LLRH | 35 | LLRHC..LU | show variant |
| Ewellix (SKF) | LLRH | 35 | LLRHC..U | show variant |
| Ewellix (SKF) | LLRH | 35 | LLRHC..LR | show variant |
| Ewellix (SKF) | LLRH | 35 | LLRHC..R | show variant |
| Ewellix (SKF) | LLUH | 35 | LLUHC..A | show variant |
| Ewellix (SKF) | LLUH | 35 | LLUHC..LA | show variant |
| Ewellix (SKF) | LLUH | 35 | LLUHC..LR | show variant |
| Ewellix (SKF) | LLUH | 35 | LLUHC..R | show variant |
| HIWIN | CG | 35 | CGW..CC | show variant |
| HIWIN | CG | 35 | CGL..CA | show variant |
| HIWIN | CG | 35 | CGL..HA | show variant |
| HIWIN | CG | 35 | CGW..HC | show variant |
| HIWIN | CG | 35 | CGH..CA | show variant |
| HIWIN | CG | 35 | CGH..HA | show variant |
| NSK | RA(R1A) | 35 | RAA..AL | show variant |
| NSK | RA(R1A) | 35 | RAA..BL | show variant |
| NSK | RA(R1A) | 35 | RAA..EM | show variant |
| NSK | RA(R1A) | 35 | RAA..GM | show variant |
| NSK | RA(R1A) | 35 | RAA..AN | show variant |
| NSK | RA(R1A) | 35 | RAA..BN | show variant |
| PMI | MSR | 35 | MSR..E | show variant |
| PMI | MSR | 35 | MSR..LE | show variant |
| PMI | MSR | 35 | MSR..LS | show variant |
| PMI | MSR | 35 | MSR..S | show variant |
| PMI | SMR | 35 | SMR..E | show variant |
| PMI | SMR | 35 | SMR..LE | show variant |
| PMI | SMR | 35 | SMR..LS | show variant |
| PMI | SMR | 35 | SMR..S | show variant |
| Schneeberger | MR | 35 | MRW..A | show variant |
| Schneeberger | MR | 35 | MRW..B | show variant |
| Schneeberger | MR | 35 | MRW..C | show variant |
| Schneeberger | MR | 35 | MRW..D | show variant |
| Schneeberger | MR | 35 | MRW..E | show variant |
| THK | SRG | 35 | SRG..C | show variant |
| THK | SRG | 35 | SRG..LC | show variant |
| THK | SRG | 35 | SRG..LR | show variant |
| THK | SRG | 35 | SRG..R | show variant |
| Thomson | 522 | 35 | 512..A | show variant |
| Thomson | 522 | 35 | 512..B | show variant |
| Thomson | 522 | 35 | 512..C | show variant |
| Thomson | 522 | 35 | 512..D | show variant |
| Thomson | 522 | 35 | 512..E | show variant |
| THK | HDR | 35 | HDR..C | show variant |
| THK | HDR | 35 | HDR..LC | show variant |
| THK | HDR | 35 | HDR..LR | show variant |
| THK | HDR | 35 | HDR..LV | show variant |
| THK | HDR | 35 | HDR..R | show variant |
| THK | HDR | 35 | HDR..V | show variant |
Technical Data
| Operation | manual |
| Holding force | 2000 [N] |
| Tightening torque | 15 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.96 [kg] |
| Function | clamping |
| Installation direction | from the front |
| max. length clamping | 39 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing


