HK4505KR

Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R16.. / KSA (ball) | 45 | R1622 (SNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 45 | R1623 (SLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 45 | R1651 (FNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 45 | R1653 (FLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 45 | R1621 (SNH) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 45 | R1624 (SLH) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 45 | R1822 (SNS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 45 | R1851 (FNS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 45 | R1853 (FLS) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 45 | R1821 (SNH) | show variant |
| Bosch Rexroth | R18.. / RSA (roll) | 45 | R1824 (SLH) | show variant |
| Ewellix (SKF) | LLRH | 45 | LLRHC..A | show variant |
| Ewellix (SKF) | LLRH | 45 | LLRHC..LA | show variant |
| Ewellix (SKF) | LLRH | 45 | LLRHC..LU | show variant |
| Ewellix (SKF) | LLRH | 45 | LLRHC..U | show variant |
| Ewellix (SKF) | LLRH | 45 | LLRHC..LR | show variant |
| Ewellix (SKF) | LLRH | 45 | LLRHC..R | show variant |
| HIWIN | CG | 45 | CGW..CC | show variant |
| HIWIN | CG | 45 | CGW..HC | show variant |
| HIWIN | CG | 45 | CGH..CA | show variant |
| HIWIN | CG | 45 | CGH..HA | show variant |
| NSK | RA(R1A) | 45 | RAA..AL | show variant |
| NSK | RA(R1A) | 45 | RAA..BL | show variant |
| NSK | RA(R1A) | 45 | RAA..EM | show variant |
| NSK | RA(R1A) | 45 | RAA..GM | show variant |
| NSK | RA(R1A) | 45 | RAA..AN | show variant |
| NSK | RA(R1A) | 45 | RAA..BN | show variant |
| PMI | MSR | 45 | MSR..E | show variant |
| PMI | MSR | 45 | MSR..LE | show variant |
| PMI | MSR | 45 | MSR..LS | show variant |
| PMI | MSR | 45 | MSR..S | show variant |
| PMI | SMR | 45 | SMR..E | show variant |
| PMI | SMR | 45 | SMR..LE | show variant |
| PMI | SMR | 45 | SMR..LS | show variant |
| PMI | SMR | 45 | SMR..S | show variant |
| THK | SRG | 45 | SRG..C | show variant |
| THK | SRG | 45 | SRG..LC | show variant |
| THK | SRG | 45 | SRG..LR | show variant |
| THK | SRG | 45 | SRG..R | show variant |
| HIWIN | CG | 45 | CGL..CA | show variant |
| HIWIN | CG | 45 | CGL..HA | show variant |
| THK | HDR | 45 | HDR..C | show variant |
| THK | HDR | 45 | HDR..LC | show variant |
| THK | HDR | 45 | HDR..LR | show variant |
| THK | HDR | 45 | HDR..LV | show variant |
| THK | HDR | 45 | HDR..R | show variant |
| THK | HDR | 45 | HDR..V | show variant |
Technical Data
| Operation | manual |
| Holding force | 2000 [N] |
| Tightening torque | 15 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 1.4 [kg] |
| Function | Clamping |
| Installation direction | from the front |
| max. length clamping | 44 |
Individualizations
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing


