HK0700M

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R044.. / MSA (miniature ball) | 7 | R0442 | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 7 | R0444 | show variant |
| CPC | MR-M(MRU-M) | 7 | MR-ML | show variant |
| CPC | MR-M(MRU-M) | 7 | MR-MN | show variant |
| HepcoMotion | MLG | 7 | MLG..C | show variant |
| HepcoMotion | MLG | 7 | MLG..L | show variant |
| HepcoMotion | MLG | 7 | MLG..N | show variant |
| IKO | LWL | 7 | LWL..B | show variant |
| IKO | LWL | 7 | LWL..N | show variant |
| IKO | LWL | 7 | LWLC..B | show variant |
| IKO | LWL | 7 | LWLC..N | show variant |
| IKO | LWL | 7 | LWLG..B | show variant |
| IKO | LWL | 7 | LWLG..N | show variant |
| IKO | ML | 7 | ML | show variant |
| IKO | ML | 7 | MLC | show variant |
| IKO | ML | 7 | MLG | show variant |
| INA | TKDM(KUEM) | 7 | KWEM | show variant |
| INA | TKDM(KUEM) | 7 | KWEM..-C | show variant |
| INA | TKDM(KUEM) | 7 | KWEM..-L | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBM | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBS | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBSN | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEBZ | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SECB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELBM | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELBN | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SELBZ | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SEZB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SSZSB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZCB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZLB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZMB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZNB | show variant |
| MISUMI | STZL (Miniature) | 7(8) | SZSB | show variant |
| NSK | PU(P1U) | 7 | PAU..AR | show variant |
| PMI | MSC | 7 | MSC-M | show variant |
| PMI | MSC | 7 | MSC-LM | show variant |
| Schneeberger | MN | 7 | MNN | show variant |
| Schneeberger | MN | 7 | MNNL | show variant |
| Schneeberger | MN | 7 | MNNS | show variant |
| Schneeberger | MN | 7 | MNNXL | show variant |
| THK | RSR | 7 | RSR..M | show variant |
| THK | RSR | 7 | RSR..N | show variant |
| THK | RSR | 7 | RSR..ZM | show variant |
| THK | SRS | 7 | SRS..M | show variant |
| NB | SEB | 7 | A | show variant |
| NB | SEB | 7 | A-N | show variant |
| NB | SEB | 7 | AY | show variant |
| NB | SEB | 7 | AY-N | show variant |
| NB | SEBS | 7 | A | show variant |
| NB | SEBS | 7 | AY | show variant |
| NB | SEBS | 7 | B | show variant |
| NB | SEBS | 7 | BY | show variant |
| NB | SEBS | 7 | BM | show variant |
| NB | SEBS | 7 | BYM | show variant |
| NSK | LU(L1U) | 7 | LAU..AL | show variant |
| THK | RSH | 7 | RSH..M | show variant |
| HIWIN | MGN | 7 | MGN..C | show variant |
| HIWIN | MGN | 7 | MGN..H | show variant |
Technical Data
| Operation | manual |
| Holding force | 65 [N] |
| Tightening torque | 0.11 [Nm] |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.008 [kg] |
| Function | Clamping |
| Condition | N (bistable) remains in current position |
| Installation direction | from above |
| max. length clamping | 12 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing