HK0700MW

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| CPC | MR-W(MRU-W) | 7 | MR-WL | show variant |
| CPC | MR-W(MRU-W) | 7 | MR-WN | show variant |
| HepcoMotion | MLGB | 7 | MLGB..C | show variant |
| HepcoMotion | MLGB | 7 | MLGB..L | show variant |
| HepcoMotion | MLGB | 7 | MLGB..N | show variant |
| INA | TKDM..-W(KUEM..-W..) | 7 | KWEM..-W | show variant |
| INA | TKDM..-W(KUEM..-W..) | 7 | KWEM..-WL | show variant |
| INA | TKDM..-W(KUEM..-W..) | 7 | KWEM..-WC | show variant |
| MISUMI | SEWZL (Miniature Wide) | SEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SSEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZLB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZMB | show variant | |
| PMI | MSD | 7 | MSD-LM | show variant |
| PMI | MSD | 7 | MSD-M | show variant |
| THK | RSR-W | 7 | RSR..WM | show variant |
| THK | SRS-W | 7 | SRS..WN | show variant |
| IGUS | TS-04 | 12 | TW-04 | show variant |
| IKO | LWLF | 14 | LWLF..B | show variant |
| IKO | LWLF | 14 | LWLF..N | show variant |
| IKO | LWLF | 14 | LWLFC..B | show variant |
| IKO | LWLF | 14 | LWLFC..N | show variant |
| NB | SEBSW | 7 | A | show variant |
| NB | SEBSW | 7 | AY | show variant |
| NB | SEBSW | 7 | B | show variant |
| NB | SEBSW | 7 | BY | show variant |
| NB | SEBSW | 7 | D | show variant |
| NB | SEBW | 7 | A | show variant |
| NB | SEBW | 7 | A-N | show variant |
| NB | SEBW | 7 | AY | show variant |
| NB | SEBW | 7 | AY-N | show variant |
| NB | SEBW | 7 | D | show variant |
| NB | SEBW | 7 | D-N | show variant |
| NSK | LE(L1E) | 7 | LAE..AR | show variant |
| NSK | PE(P1E) | 7 | PAE..TR | show variant |
| Schneeberger | MN | 14 | MNN | show variant |
| Schneeberger | MN | 14 | MNNL | show variant |
| THK | RSR-W | 7 | RSR..WTM | show variant |
| THK | RSR-W | 7 | RSR..WTN | show variant |
| THK | RSR-W | 7 | RSR..WZM | show variant |
| HIWIN | MGW | 7 | MGW..C | show variant |
| HIWIN | MGW | 7 | MGW..H | show variant |
Technical Data
| Operation | manual |
| Holding force | 65 [N] |
| Tightening torque | 0.11 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.015 [kg] |
| Function | clamping |
| Installation direction | from above |
| max. length clamping | 12 |
Benefits in detail

- Miniature profile rail guide
- Available for all common miniature profile rail guides
- Stainless knurled screw
- For opening and closing the clamping unit
- Clamping jaw
- The floating bearings
- guarantee symmetrical application of force
- Housing