HK0900M

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Schneeberger | MN | 9 | MNN | show variant |
| Schneeberger | MN | 9 | MNNL | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 9 | R0442..9/M3 | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 9 | R0444..9/M3 | show variant |
| NB | SEB | 9 | A | show variant |
| NB | SEB | 9 | A-N | show variant |
| NB | SEB | 9 | AY | show variant |
| NB | SEB | 9 | AY-N | show variant |
| NB | SEBS | 9 | A | show variant |
| NB | SEBS | 9 | AY | show variant |
| NB | SEBS | 9 | B | show variant |
| NB | SEBS | 9 | BM | show variant |
| NB | SEBS | 9 | BY | show variant |
| NB | SEBS | 9 | BYM | show variant |
| NSK | LU(L1U) | 9 | LAU..AL | show variant |
| NSK | LU(L1U) | 9 | LAU..AR | show variant |
| NSK | LU(L1U) | 9 | LAU..BL | show variant |
| NSK | LU(L1U) | 9 | LAU..TL | show variant |
| NSK | LU(L1U) | 9 | LAU..TR | show variant |
| NSK | LU(L1U) | 9 | LAU..UL | show variant |
| NSK | PU(P1U) | 9 | PAU..TR | show variant |
| PMI | MSC | 9 | MSC-LM | show variant |
| PMI | MSC | 9 | MSC-M | show variant |
| Schneeberger | MN | 9 | MNNS | show variant |
| Schneeberger | MN | 9 | MNNXL | show variant |
| THK | RSR | 9 | RSR..KM | show variant |
| THK | RSR | 9 | RSR..N | show variant |
| THK | RSR | 9 | RSR..ZM | show variant |
| THK | SRS | 9 | SRS..M | show variant |
| THK | SRS | 9 | SRS..N | show variant |
| HepcoMotion | MLG | 9 | MLG..C | show variant |
| HepcoMotion | MLG | 9 | MLG..L | show variant |
| HepcoMotion | MLG | 9 | MLG..N | show variant |
| IKO | LWL | 9 | LWL..B | show variant |
| IKO | LWL | 9 | LWL..BCS | show variant |
| IKO | LWL | 9 | LWL..N | show variant |
| IKO | LWL | 9 | LWLC..B | show variant |
| IKO | LWL | 9 | LWLC..N | show variant |
| IKO | LWL | 9 | LWLG..B | show variant |
| IKO | LWL | 9 | LWLG..N | show variant |
| IKO | ML | 9 | ML | show variant |
| IKO | ML | 9 | MLC | show variant |
| IKO | ML | 9 | MLG | show variant |
| INA | TKDM(KUEM) | 9 | KWEM | show variant |
| INA | TKDM(KUEM) | 9 | KWEM..-C | show variant |
| INA | TKDM(KUEM) | 9 | KWEM..-L | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SEB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SEBM | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SEBS | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SEBSN | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SEBZ | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SECB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SELB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SELBM | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SELBN | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SELBZ | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SEZB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SSZSB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SZB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SZCB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SZLB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SZMB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SZNB | show variant |
| MISUMI | STZL (Miniature) | 9(10) | SZSB | show variant |
| NTN-SNR | LGM | 9 | LGMX..BN | show variant |
| NTN-SNR | LGM | 9 | LGMX..BL | show variant |
| NTN-SNR | LGM | 9 | LGMC..BN | show variant |
| NTN-SNR | LGM | 9 | LGMC..BL | show variant |
| CPC | MR-M(MRU-M) | 9 | MR-ML | show variant |
| CPC | MR-M(MRU-M) | 9 | MR-MN | show variant |
| NB | SER | 9 | A | show variant |
| NB | SERS | 9 | A | show variant |
| SBC | SBM | 9 | SBM | show variant |
| SBC | SBM | 9 | SBML | show variant |
| IKO | LWH(MH) | 8 | LWHT..SL | show variant |
| IKO | LWH(MH) | 8 | LWHD..SL | show variant |
| IKO | LWH(MH) | 8 | LWHDC..SL | show variant |
| IKO | LWH(MH) | 8 | LWHDG..SL | show variant |
| IKO | LWH(MH) | 8 | MHT..SL | show variant |
| IKO | LWH(MH) | 8 | MHD..SL | show variant |
| IKO | LWH(MH) | 8 | MHDC..SL | show variant |
| IKO | LWH(MH) | 8 | MHDG..SL | show variant |
| THK | RSH | 9 | RSH..KM | show variant |
| HIWIN | MGN | 9 | MGN..C | show variant |
| HIWIN | MGN | 9 | MGN..H | show variant |
Technical Data
| Operation | manual |
| Holding force | 100 [N] |
| Tightening torque | 0.17 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.016 [kg] |
| Function | Clamping |
| Installation direction | from above |
| max. length clamping | 17 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing