HK1200MW

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HepcoMotion | MLGB | 12 | MLGB..C | show variant |
| HepcoMotion | MLGB | 12 | MLGB..L | show variant |
| HepcoMotion | MLGB | 12 | MLGB..N | show variant |
| IKO | LWLF | 24 | LWLF..B | show variant |
| IKO | LWLF | 24 | LWLF..BCS | show variant |
| IKO | LWLF | 24 | LWLF..CS | show variant |
| IKO | LWLF | 24 | LWLFC..B | show variant |
| IKO | LWLF | 24 | LWLFG..B | show variant |
| INA | TKDM..-W(KUEM..-W..) | 12 | KWEM..-W | show variant |
| INA | TKDM..-W(KUEM..-W..) | 12 | KWEM..-WL | show variant |
| INA | TKDM..-W(KUEM..-W..) | 12 | KWEM..-WC | show variant |
| MISUMI | SEWZL (Miniature Wide) | SEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWD | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SSEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZLB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZMB | show variant | |
| NB | SEBSW | 12 | A | show variant |
| NB | SEBSW | 12 | AY | show variant |
| NB | SEBSW | 12 | B | show variant |
| NB | SEBSW | 12 | BY | show variant |
| NB | SEBW | 12 | A | show variant |
| NB | SEBW | 12 | A-N | show variant |
| NB | SEBW | 12 | AY | show variant |
| NB | SEBW | 12 | AY-N | show variant |
| PMI | MSD | 12 | MSD-LM | show variant |
| PMI | MSD | 12 | MSD-M | show variant |
| Schneeberger | MN | 24 | MNN | show variant |
| Schneeberger | MN | 24 | MNNL | show variant |
| THK | SRS-W | 12 | SRS..WM | show variant |
| THK | SRS-W | 12 | SRS..WN | show variant |
| CPC | MR-W(MRU-W) | 12 | MR-WL | show variant |
| CPC | MR-W(MRU-W) | 12 | MR-WN | show variant |
| NB | SERSW | 12 | A | show variant |
| NB | SERW | 12 | A | show variant |
| NSK | LE(L1E) | 12 | LAE..AL | show variant |
| NSK | LE(L1E) | 12 | LAE..AR | show variant |
| SBC | SBMW | 12 | SBMW | show variant |
| THK | RSR-W | 12 | RSR..WN | show variant |
| THK | RSR-W | 12 | RSR..WV | show variant |
| THK | RSR-W | 12 | RSR..WVM | show variant |
| NSK | PE(P1E) | 12 | PAE..AR | show variant |
| NSK | PE(P1E) | 12 | PAE..BR | show variant |
| THK | RSR-W | 12 | RSR..WZM | show variant |
| Bosch Rexroth | R045.. / MSA-...-BNS (ball miniature wide) | 12 | R0441 | show variant |
| Bosch Rexroth | R045.. / MSA-...-BNS (ball miniature wide) | 12 | R0443 | show variant |
| HIWIN | MGW | 12 | MGW..C | show variant |
| HIWIN | MGW | 12 | MGW..H | show variant |
Technical Data
| Operation | manual |
| Holding force | 150 [N] |
| Tightening torque | 0.35 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.061 [kg] |
| Function | clamping |
| Installation direction | from above |
| max. length clamping | 19 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing