HK1500MW

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HepcoMotion | MLGB | 15 | MLGB..C | show variant |
| HepcoMotion | MLGB | 15 | MLGB..L | show variant |
| HepcoMotion | MLGB | 15 | MLGB..N | show variant |
| IKO | LWLF | 42 | LWLF..B | show variant |
| IKO | LWLF | 42 | LWLF..BCS | show variant |
| IKO | LWLF | 42 | LWLF..CS | show variant |
| IKO | LWLF | 42 | LWLFC..B | show variant |
| IKO | LWLF | 42 | LWLFG..B | show variant |
| INA | TKDM..-W(KUEM..-W..) | 15 | KWEM..-W | show variant |
| INA | TKDM..-W(KUEM..-W..) | 15 | KWEM..-WL | show variant |
| INA | TKDM..-W(KUEM..-W..) | 15 | KWEM..-WC | show variant |
| MISUMI | SEWZL (Miniature Wide) | SEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWD | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWM | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWN | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SELBWZ | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SEWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SSEBW | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZLB | show variant | |
| MISUMI | SEWZL (Miniature Wide) | SWZMB | show variant | |
| NB | SEBSW | 15 | A | show variant |
| NB | SEBSW | 15 | AY | show variant |
| NB | SEBSW | 15 | B | show variant |
| NB | SEBSW | 15 | BY | show variant |
| NB | SEBW | 15 | A | show variant |
| NB | SEBW | 15 | A-N | show variant |
| NB | SEBW | 15 | AY | show variant |
| NB | SEBW | 15 | AY-N | show variant |
| NB | SERSW | 15 | A | show variant |
| NB | SERW | 15 | A | show variant |
| PMI | MSD | 15 | MSD-M | show variant |
| PMI | MSD | 15 | MSD-LM | show variant |
| THK | SRS-W | 15 | SRS..WN | show variant |
| THK | SRS-W | 15 | SRS..WM | show variant |
| Schneeberger | MN | 42 | MNN | show variant |
| Schneeberger | MN | 42 | MNNL | show variant |
| Bosch Rexroth | R045.. / MSA-...-BNS (ball miniature wide) | 15 | R0441 | show variant |
| Bosch Rexroth | R045.. / MSA-...-BNS (ball miniature wide) | 15 | R0443 | show variant |
| CPC | MR-W(MRU-W) | 15 | MR-WL | show variant |
| CPC | MR-W(MRU-W) | 15 | MR-WN | show variant |
| SBC | SBMW | 15 | SBMW | show variant |
| NSK | LE(L1E) | 15 | LAE..AL | show variant |
| NSK | LE(L1E) | 15 | LAE..AR | show variant |
| NSK | PE(P1E) | 15 | PAE..AR | show variant |
| NSK | PE(P1E) | 15 | PAE..BR | show variant |
| HIWIN | MGW | 15 | MGW..C | show variant |
| HIWIN | MGW | 15 | MGW..H | show variant |
Technical Data
| Operation | manual |
| Holding force | 180 [N] |
| Tightening torque | 0.75 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.105 [kg] |
| Function | Clamping |
| Installation direction | from above |
| max. length clamping | 22 |
Benefits in detail

- Miniature profile rail guide
Available for all common miniature profile rail guides - Stainless knurled screw
For opening and closing the clamping unit - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing