HK2000M

Clamping element
Series miniHK
- small construction
For all common miniature profile rail guides - Tool-free opening and closing (bi-stable)
By turning the knurled screw - Maintenance free
50,000 static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HepcoMotion | MLG | 20 | MLG..C | show variant |
| HepcoMotion | MLG | 20 | MLG..L | show variant |
| HepcoMotion | MLG | 20 | MLG..N | show variant |
| IKO | LWL | 20 | LWL..B | show variant |
| IKO | LWL | 20 | LWL..BCS | show variant |
| IKO | LWL | 20 | LWLC..B | show variant |
| IKO | LWL | 20 | LWLG..B | show variant |
| IKO | ML | 20 | ML | show variant |
| IKO | ML | 20 | MLC | show variant |
| IKO | ML | 20 | MLG | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEBD | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEBM | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEBZ | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELBM | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELBN | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SELBZ | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SEZB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZLB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZMB | show variant |
| MISUMI | STZL (Miniature) | 20(20) | SZNB | show variant |
| NB | SEB | 20 | A | show variant |
| NB | SEB | 20 | A-N | show variant |
| NB | SEB | 20 | AY | show variant |
| NB | SEB | 20 | AY-N | show variant |
| NB | SEBS | 20 | B | show variant |
| NB | SEBS | 20 | BM | show variant |
| NB | SEBS | 20 | BY | show variant |
| NB | SEBS | 20 | BYM | show variant |
| NB | SER | 20 | A | show variant |
| NB | SERS | 20 | A | show variant |
| THK | SRS | 20 | SRS..M | show variant |
| Bosch Rexroth | R044.. / MSA (miniature ball) | 20 | R0442 | show variant |
| THK | RSR | 20 | RSR..N | show variant |
| THK | RSR | 20 | RSR..VM | show variant |
Technical Data
| Operation | manual |
| Holding force | 220 [N] |
| Tightening torque | 1.3 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.12 [kg] |
| Function | clamping |
| Installation direction | from above |
| max. length clamping | 26 |
Benefits in detail

- Miniature profile rail guide
- Available for all common miniature profile rail guides
- Stainless knurled screw
- For opening and closing the clamping unit
- Clamping jaw
- The floating bearings
- guarantee symmetrical application of force
- Housing