MK1505AK

Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1622 (SNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1623 (SLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1631 (FNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1651 (FNS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1653 (FLS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1661 (FKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1662 (SKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1665 (FKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1666 (SKS) | show variant |
| Bosch Rexroth | R16.. / KSA (ball) | 15 | R1621 (SNH) | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..A | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..LA | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..LU | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..SA | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..SU | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..U | show variant |
| Ewellix (SKF) | LLRH | 15 | LLRHC..R | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 650 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.015 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.23 [kg] |
| Function | clamping |
| Installation direction | from the front |
| Air volume per cycle | 5 [cm³] |
| max. length clamping | 39 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Wedge-type gear
- Power transmission between piston and clamping jaw
- Clamping jaw
- Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally




