MK2503B

Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| Schneeberger | BM | 25 | BMW..A | show variant |
| Schneeberger | BM | 25 | BMW..B | show variant |
| Schneeberger | BM | 25 | BMW..F | show variant |
| Schneeberger | BM | 25 | BMW..G | show variant |
| Schneeberger | BM | 25 | BMW..C | show variant |
| Schneeberger | BM | 25 | BMW..D | show variant |
| Schneeberger | BM | 25 | BMW..E | show variant |
| Thomson | 521 | 25 | 511..A | show variant |
| Thomson | 521 | 25 | 511..B | show variant |
| Thomson | 521 | 25 | 511..F | show variant |
| Thomson | 521 | 25 | 511..G | show variant |
| Thomson | 521 | 25 | 511..C | show variant |
| Thomson | 521 | 25 | 511..D | show variant |
| Thomson | 521 | 25 | 511..E | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1200 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.025 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.48 [kg] |
| Function | clamping |
| Installation direction | from the front |
| Air volume per cycle | 9 [cm³] |
| max. length clamping | 35 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
- Available for all common profile rail guides
- Wedge-type gear
- Power transmission between piston and clamping jaw
- Clamping jaw
- Pressed at the free surfaces of the profile rail guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally




