MK3501B

Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| NB | SGW | 35 | SGW..TE | show variant |
| NSK | LW(L1W) | 35 | LAW...ELZ | show variant |
| THK | HRW | 35 | HRW..CA | show variant |
| THK | HRW | 35 | HRW..CAM | show variant |
| THK | HRW | 35 | HRW..CR | show variant |
| THK | HRW | 35 | HRW..CRM | show variant |
| THK | SHW | 35 | SHW..CA | show variant |
| THK | SHW | 35 | SHW..CR | show variant |
| NSK | LW(L1W) | 35 | LAA...ELZ | show variant |
| HIWIN | WE(QW) | 35 | WEH..CA | show variant |
| HIWIN | WE(QW) | 35 | WEW..CC | show variant |
| HIWIN | WE(QW) | 35 | QWW..CC | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1200 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.04 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.58 [kg] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 12 [cm³] |
| max. length clamping | 36 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally




