HKR6000A

Clamping element
Series HKR
- Independent of the manufacturer
For circular guides and shaft guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
50,000 static clamping cycles
Technical Data
| Operation | manual |
| Holding force | 2000 [N] |
| Tightening torque | 22 [Nm] |
| Holding torque | 60 [Nm] |
| Condition | N (bistable) remains in current position |
| B10d value | 50000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 3.6 [kg] |
| Shaft Ø | 60 [mm] |
| Function | Clamping |
| Installation direction | from above |
| max. length clamping | 76 |
Individualizations
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details | |
![]() | New | Use
Advantage
| Details |
Benefits in detail

- Circular guide
Compatible with circular and shaft guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing



