MKR1200A

Clamping element
Series MKR
- Independent of the manufacturer
For circular guides and shaft guides - Energize to close (NO)
Closing with pressure - high durability
5 million static clamping cycles
Technical Data
| Operation | pneumatic |
| Holding force | 650 [N] |
| Operating pressure | 2 ... 6.5 [bar] |
| Holding torque | 4 [Nm] |
| Condition | NO (Normally Open) open without pressure |
| PLUS connection possible | No |
| Nominal operating pressure | 6 [bar] |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.015 [s] |
| Closing time | 0.01 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.28 [kg] |
| Shaft Ø | 12 [mm] |
| Function | clamping |
| Installation direction | from above |
| Air volume per cycle | 5 [cm³] |
| max. length clamping | 37 |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Circular guide
- Compatible with circular and shaft guides
- Wedge-type gear
- Power transmission between piston and clamping jaw
- Clamping jaw
- Pressed at the circular guide
- Housing
- Pneumatic piston
- The piston moves the wedge-type gear longitudinally




