SPN138E4AD-B

SPN Zero-Point Clamping System
Series Advanced
"The superior"
- Locking by means of clamping segments
- PLUS connection
- Rustproof – tempered stainless steel
- Two integrated rotation locks
- Integrated positioning check
- Pneumatic piston position sensing
- Integrated blow-out function
- Two connection options
- Optional automatic seal
Equipment/Options
Torque support
Stainless steel
Form fit
Hardened
Pins compatible with reference system
Low height
PLUS connection
Pneumatic
Repeatability
Tubeless connection
Automatic seal
Piston position sensing / positioning check
Technical Data
| Operation | pneumatic |
| Operating pressure | 4 ... 7 [bar] |
| Pull-in force | 12 [kN] |
| Pull-in force with PLUS connection | 24 [kN] |
| Piston position sensing | Pneumatic |
| Holding force max. | M12/M16 |
| Operating temperature | -10 ... +70 [°C] |
| Rotation prevention | Yes |
| PLUS connection | Yes |
| Air cleaning | Yes |
| Contact monitoring | Yes |
| Contact monitoring | pneumatic |
| Contact seal | Yes |
| Repetition accuracy | 0.005 [mm] |
| Material | Tempered stainless steel |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 3.1 [kg] |
Benefits in detail

- Housing
- Clamping pin
- Cover
- Clamp dog
- Clamping segments
- Spring package
- Torque support/rotation lock



