TPC-M12-A

Screw
Series TPC
Technical Data
| Thread | M12 |
| Tightening torque | 40 [Nm] |
| Max. screw-in depth E | 12,0 [mm] |
| Wrench size | 10 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 29 [g] |

| Thread | M12 |
| Tightening torque | 40 [Nm] |
| Max. screw-in depth E | 12,0 [mm] |
| Wrench size | 10 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 29 [g] |