TPC-M16-A

Screw
Series TPC
Technical Data
| Thread | M16 |
| Tightening torque | 100 [Nm] |
| Max. screw-in depth E | 16 [mm] |
| Wrench size | 14 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 94 [g] |

| Thread | M16 |
| Tightening torque | 100 [Nm] |
| Max. screw-in depth E | 16 [mm] |
| Wrench size | 14 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 94 [g] |