TPC-M20-A

Screw
Series TPC
Technical Data
| Thread | M20 |
| Tightening torque | 185 [Nm] |
| Max. screw-in depth E | 20 [mm] |
| Wrench size | 14 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 190 [g] |

| Thread | M20 |
| Tightening torque | 185 [Nm] |
| Max. screw-in depth E | 20 [mm] |
| Wrench size | 14 [mm] |
| Certifications | LABS / REACH / RoHS |
| Weight | 190 [g] |