TPC-M3-A

Screw
Series TPC
Technical Data
| Thread | M3 |
| Tightening torque | 1 [Nm] |
| Max. screw-in depth E | 3 [mm] |
| Wrench size | 2 [mm] |
| Weight | 1 [g] |

| Thread | M3 |
| Tightening torque | 1 [Nm] |
| Max. screw-in depth E | 3 [mm] |
| Wrench size | 2 [mm] |
| Weight | 1 [g] |