E050-10-003
Self-closing device
Series Retro 2
Technical Data
| Mass to be braked | 25 [kg] |
| Operating direction | Inward closing |
| Free-run | Yes |
| Free-run length | 10 [mm] |
| Technology | Friction |
| Total length max. | 201 [mm] |
| SCU housing color | Gray RAL7035 |
| SCU locking lever color | Gray RAL7042 |
| SCU Ø drilled holes | 3.5 [mm] |
| SCU width | 10.4 [mm] |
| SCU height | 18.5 [mm] |
| SCU locking lever design | Type A |
Downloads
PDF datasheet
Download