2-Jaw Parallel Grippers
Series GP

"The enduring"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Very short cycle times
Low-friction circular guides enable very short cycle times and, therefore, high component output for your machine - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- Spring closing C
- High-strength S
- IP30
- Magnetic field sensor
- Inductive sensor
Installation Size: GP12
Order-No. | Hub pro Backe | Greifkraft beim Schließen | Greifkraft beim Öffnen | |
---|---|---|---|---|
GP12-C | 3 [mm] | 8.4 [N] | 4 [N] |
Installation Size: GP19
Order-No. | Hub pro Backe | Greifkraft beim Schließen | Greifkraft beim Öffnen | |
---|---|---|---|---|
GP19-C | 4 [mm] | 36 [N] | 26 [N] |
Installation Size: GP30
Order-No. | Hub pro Backe | Greifkraft beim Schließen | Greifkraft beim Öffnen | |
---|---|---|---|---|
GP30-C | 5 [mm] | 94 [N] | 76 [N] |
Installation Size: GP45
Installation Size: GP75
Installation Size: GP100
Order-No. | Hub pro Backe | Greifkraft beim Schließen | Greifkraft beim Öffnen | |
---|---|---|---|---|
GP100-C | 13 [mm] | 450 [N] | ||
GP100-C-99 | 13 [mm] | 450 [N] | 450 [N] | |
GP100S-C | 8 [mm] | 5250 [N] |