Needle gripper
Series ST

  • Smooth stroke configuration
    Customise the stroke for your application with infinitely variable adjustment using an adjusting dial
  • Workpiece drain function
    This function guarantees the quick and reliable deposit of the workpiece and prevents disruptions to the process sequence
  • Query about magnetic field sensor technology
    Detecting the end position allows you to have shorter cycle times and an integrated control system
Series features
  • 5 million maintenance-free cycles (max.)
  • IP30
  • Magnetic field sensor
Installation Size: ST36
Order-No.Needle stroke adjustable min. Needle stroke adjustable max. Number of needles
ST36-B0 [mm]1.5 [mm]20 [piece]
Installation Size: ST40
Order-No.Needle stroke adjustable min. Needle stroke adjustable max. Number of needles
ST40-B0 [mm]2 [mm]40 [piece]
  1. Extending needles
    gripping by penetration
  2. Force transfer
    via hardened steel taper pin
  3. Needle wiper
    helps wiping the workpiece
  4. Stroke adjustment
    adjustment of the needle stroke
  5. Integrated spring
    for return
  6. Blow off air connection
    to reject the workpiece with air
  7. Energy supply
    possible from several sides (size ST40)
  8. Drive
    single-acting pneumatic cylinder with spring return
  9. Sensing slot
    mounting and positioning of magnetic field sensors