LS10-25

Linear Rail Slides
Series LS
- Precise profile guide
The linear guide with ball bearing circulation and scrapers provides high precision and rigidity - Standardised adapter plate
Reduce your manufacturing effort and ensure standardisation for your follow-on tools - Modular layout
Makes it possible to combine several units directly to each other and to minimise your design effort
Equipment/Options
10 million maintenance-free cycles (max.)
IP40
Magnetic field sensor
Technical Data
| Stroke | 25 [mm] |
| Pressure force max. | 40 [N] |
| Retraction force | 30 [N] |
| Piston diameter | 10 [mm] |
| Guide rail size | 7 [mm] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 3.6 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP40 |
| B10d value | 10000000 |
| Weight | 0.14 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Linear guide with recirculating ball and wiper
dual linear guidance for high forces and moments capacity - Mounting groove
quick and cost-effective positioning of adapter plates: Accessory, Art. No. AP...G - Energy supply
possible from several sides - Mounting and positioning
mounting possible from several sides for versatile positioning - Mounting groove for magnetic field sensor integrated, space saving position sensing
- Drive
double-acting pneumatic cylinder - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke limiting screw











