WER3000FPB01-00

Series
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
compatible with | Fix part |
Transmission mode | BUS-ÜBERTRAGER |
Connection type | Male |
Data transmission | Profibus |
Data rate | 12 [Mbit/s] |
Connection assignment | 5 polig Stift |
Fixing thread | M12 |
Weight | 0.13 [kg] |