WER3000LLA06-00

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
| Function | Load current |
| No. of contacts | 5+PE |
| Fixing thread | M23 |
| Supply voltage | 630 [V] |
| Nominal current | 15 [A] |
| Series | WER3000 |
| Transmission mode | electrical |
| Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
| Compatible with | Loose part |
| Connection type | Plug-in Connector |
| Connection type | Female connector |
| Connection type | Round plug |
| Connection alignment | radial or axial |
| Joining force | 25 [N] |
| Release force | 25 [N] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP54 |
| B10d value | 100000 |
| Weight | 0.21 [kg] |
Suitable fixed part
![]() | 5+PE | Round plug | M23 | Details |


