Rotary Distributors
Series DVR

- Compact media transfer system
This D1 media exchanger makes cable breaks and undefined interference contours through the power supply line a thing of the past - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Gold contact
Allows flexibility for transmission because you can transfer everything from the smallest flows up to 250 volts and 6 amps with process reliability
Installation Size: DVR40
Order-No. | Connecting flange according EN ISO 9409-1 | Recommended handling weight | Pneumatic energy transfer | |
---|---|---|---|---|
DVR40I4 | PCD 40 | 15 [kg] | 4 [Quantity] |
Installation Size: DVR50
Order-No. | Connecting flange according EN ISO 9409-1 | Recommended handling weight | Pneumatic energy transfer | |
---|---|---|---|---|
DVR50I4 | PCD 50 | 15 [kg] | 4 [Quantity] |
Installation Size: DVR63
Order-No. | Connecting flange according EN ISO 9409-1 | Recommended handling weight | Pneumatic energy transfer | |
---|---|---|---|---|
DVR63I6 | PCD 63 | 50 [kg] | 6 [Quantity] |
Installation Size: DVR80
Order-No. | Connecting flange according EN ISO 9409-1 | Recommended handling weight | Pneumatic energy transfer | |
---|---|---|---|---|
DVR80I6 | PCD 80 | 50 [kg] | 6 [Quantity] |
Installation Size: DVR100
Installation Size: DVR125

- Torque brace
supports the rotor during rotation (movement) - Robust, lightweight housing
Hard-coated aluminum alloy nitrated steel - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Direct air connection
to WWR series - Spring system
from size DVR63 double fitting - Collector ring
hard gold coated transferable to finest currents - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Up to 12 pole energy transfer
for cable-free signal transfer no cables are subjected to torsion