VE22-B

Separators
Series VE

  • Mechanical forced control
    Guarantees process reliability for your application since only one workpiece can be separated and guided through at a time
  • Decide for yourself!
    Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose!
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Magnetic field sensor
  • Inductive sensor
Stroke per tapped rod30 [mm]
Force in extend220 [N]
Force in retract170 [N]
Self locking mechanismmechanical
Cycle count0.08 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure3 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature5 ... +80 [°C]
Air volume per cycle42 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
Weight0.92 [kg]
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Mounting block
Accessories
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Inductive proximity switch – M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 5 m
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
H1 greasing
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Explosion protection according to Atex
Individualizations
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Square guide
    rugged, high forces and moments capacity
  2. Tapped rod
    hardened steel
  3. Mounting
    individual seperator finger mounting
  4. Locking
    integrated, mechanical locking
  5. Energy supply
    possible from several sides
  6. Drive
    two double-acting pneumatic cylinders
  7. Permanent magnet
    installed in piston area
  8. Sensing
    groove for positioning of the magnetic field sensor