Rotary Modules
Series DES

"The unique"
Series features
5 million maintenance-free revolutions (max.)
Fluid feed-through
Integrated sensing
IP54
Self locking mechanism
Profibus
unpowered; installation provided by customer
with drive
Profinet, EtherCat, EtherNet/IP, Sercos
Continuously variable positions
Adjustable swivel angle

- Energy supply
motor cable, female encoder cable, male - Drive
AC servo motor - Intake flange
for connection to application-specific adapter plate (to be produced by the customer) simple tool connection - Central bore
for cable feed-through - Mounting and positioning
mounting possible from several sides for versatile positioning - Robust, lightweight housing
Hard-coated aluminum alloy - Force transfer
tooth belt/gear rack/worm gear