SW100D4-C

Angle Pivot Units
Series SW
"The superior"
- Up to 100% more performance than the benchmark
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Includes two angle flanges
Reduce your design and manufacturing efforts with the angle pivot unit aligned on the machine loading system - More than 100% higher radial bearing load than the benchmark
The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Equipment/Options
10 million maintenance-free cycles (max.)
Powerstop end position damping
Fluid feed-through
IP64
Magnetic field sensor
Inductive sensor
Positionability - 2 positions
Rotation angle 180°
Flange
End positions adjustable +/- 3- Schwenkwinkel 180°
Technical Data
| Swivel angle | 180 [°] |
| Torque | 15 [Nm] |
| Swivel time | 0.5 [s] |
| Passage bore Ø | 15 [mm] |
| Pneumatic energy transfer | 4 [Quantity] |
| Axial bearing load | 2500 [N] |
| Radial bearing load | 155 [Nm] |
| Repetition accuracy +/- | 0.01 [°] |
| Operating pressure | 3 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle | 108 [cm³] |
| Certifications | LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| B10d value | 10000000 |
| Weight | 6.8 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Air flow control valve
- for speed regulation (included in the delivery)
- Sensing slot
- mounting and positioning of magnetic field sensors
- Robust, lightweight housing
- Hard-coated aluminum alloy
- Force transfer
- rack and pinion
- Two way ball bearing hollow shaft
- for feedthrough cables and hoses
- high forces and moments capacity
- Up to 8 way integrated air feed-through
- for hoseless air transfer
- hose package does not have to be pivoted
- Mounting block
- mounting for inductive proximity switch
- Integrated and patented hydraulic shock absorbers
- adjustable end position damping
- heating is prevented through installation in pneumatic pressure chamber










