SFO25-75

Suction cups
Series SFO

  • Range of applications
    Long, narrow and slightly uneven surfaces
  • Special features
    Compensates differences in height The suction process creates a lifting effect Ear clamp to prevent rotation, supplied with product Internal stainless steel spring to stabilize and maintain shape of suction cup
Technical Data
Vacuum force theoretical139 [N]
Lifting force35 [N]
Volume20.4 [cm³]
Connection type2
Dimension B25 [mm]
Dimension D217.5 [mm]
Dimension H min.22 [mm]
Dimension H max.34.5 [mm]
Dimension L min.75 [mm]