ALSR1-1200

Storage station
Series ALSR
Technical Data
| Offset at coupling max. in X,Y | 3 [mm] |
| Design | Storage station |
| Installation size | WWR1000-ALSR |
| Recommended handling weight | 500 [kg] |
| Fa | 5000 [N] |
| Weight | 6.2 [kg] |
| Mr | 300 [Nm] |
| My | 1000 [Nm] |
| Compatible with | WWR1160L / WWR1200L |
| Compatible with installation size | WWR1160L / WWR1200L |
| Certifications | LABS / REACH / RoHS |